??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFX10 - Automatic locking type rotating support rod/for ordinary doors/three-point fixation/with unlocking button
Bill of material
HFX10-L
Code
HFX10
Type
three-point fixation,with unlocking button
Material
SUS304
Surface Parapretion
barrel finishing
about
Tensile load-bearing capacity
147 N
Reference weight
0.15 kg/pcs
Website Link
Website Link
PPATH
hfx10/assem/hfx10_asmtpl.prj
Previews
3D
Dimension
2D
Download CAD models