??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
HFx-ROLE - Electronic Compact Starter
Bill of material
ABB - 1SAT126000R1011 + HF2.4-ROLE-24VDC
Product Id
Extended Product Type
Type
HFx-ROLE
Description
Electronic Compact Starter, reversing starter with overload protection and emergency stop
Long Description
International product number
Product number of the Manufacturer
Type of motor starter
Reversing starter
With short-circuit release
false
Rated control supply voltage Us at AC 50HZ
0 - 0 V
Rated control supply voltage Us at AC 60HZ
0 - 0 V
Rated control supply voltage Us at DC
24 - 24 V
Rated operation power at AC-3, 230 V, 3-phase
kW
Rated operation power at AC-3, 400 V
kW
Rated operation current Ie
A
Rated operation current at AC-3, 400 V
A
Overload release current setting
A
EFI09603
353.15
Ambient temperature, upper operating limit
80 °C
Temperature compensated overload protection
true
Rail mounting possible
true
With transformer
false
Number of command positions
16
Suitable for emergency stop
false
Number of indicator lights
4
External reset possible
true
With fuse
false
Supporting protocol for TCP/IP
false
Supporting protocol for PROFIBUS
false
Supporting protocol for CAN
false
Supporting protocol for INTERBUS
false
Supporting protocol for ASI
false
Supporting protocol for Modbus
false
Supporting protocol for Data-Highway
false
Supporting protocol for DeviceNet
false
Supporting protocol for SUCONET
false
Supporting protocol for LON
false
Supporting protocol for PROFINET IO
false
Supporting protocol for PROFINET CBA
false
Supporting protocol for SERCOS
false
Supporting protocol for Foundation Fieldbus
false
Supporting protocol for EtherNet/IP
false
Supporting protocol for AS-Interface Safety at Work
false
Supporting protocol for DeviceNet Safety
false
Supporting protocol for INTERBUS-Safety
false
Supporting protocol for PROFIsafe
false
Supporting protocol for SafetyBUS p
false
Supporting protocol for other bus systems
false
Customs tariff number
85371098
Deeplink product page
Link to product detail page
Previews
3D
2D
Download CAD models