??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFW81 - Ball Buckle¡¤Double Head Type
Bill of material
HFW81-L58
Code
HFW81
Types of
Double Head Type
Material
ZDC
Surface Treatment
Chrome
L
58 mm
L1
49 mm
L2
16 mm
L3
24 mm
H
13.3 mm
H1
3 mm
H2
24 mm
H3
2.5 mm
D
16 mm
F
36 mm
W1
10.5 mm
W2
7.5 mm
Push-In Force (kgf)
3.2
Pullout Force ( kgf )
2.7
Reference Weight£¨kg/pcs)
0.395
Hyperlinks
Website
Previews
3D
Dimension
2D
Download CAD models