??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFW78 - Roller type spherical buckle/external type/adjustable type/pushing force 9.8-22N
Bill of material
HFW78-90
Code
HFW78
Type
adjustable type
Installation type
External design
Material
SUS304
Roller material
SUS304
Surface treatment of the body
wire drawing
colour
-
specifications
90
Pushing force
1.8 kgf
Pushout force
2.2 kgf
Reference weight
0.095 kg/pcs
Website Link
Website Link
PPATH
hfw78/assem/hfw78_asmtpl.prj
Previews
3D
Dimension
2D
Download CAD models