??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFW74 - Roller type spherical buckle/external type/standard type/pushing force 16-26N
Bill of material
HFW74-62
Code
HFW74
Type
Standard type
Installation type
External design
Material
SUS304
Roller material
SUS304
Surface treatment of the body
barrel finishing
Adapt to the semiconductor industry
-
specifications
62
Pushing force
1.8 kgf
Pushout force
2.2 kgf
Reference weight
0.095 kg/pcs
Website Link
Website Link
PPATH
hfw74/assem/hfw74_asmtpl.prj
Previews
3D
Dimension
2D
Download CAD models