??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFW49 - Press type spherical buckle/external type/relatively tight type/holding force 59-118N
Bill of material
HFW49-27
Code
HFW49
Type
relatively tight type
Installation type
External design
Material
SPCC
Male buckle material
POW
Surface treatment of the body
nickeling
colour
-
specifications
27 mm
Retention force
12 kgf
Pushout force
2.3 kgf
Reference weight
0.05 kg/pcs
Website Link
Website Link
PPATH
hfw49/assem/hfw49_asmtpl.prj
Previews
3D
Dimension
2D
Download CAD models