??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFW48 - Push, Embedded type, Tighter,Retentivity12~34N
Bill of material
HFW48-20
Code
HFW48
Type
Tighter
Type of installation
Embedded Type
Ontology material
POM
Clamp Arm
PA
Buckle Material
POM
Color
Black Oxide
Specifications
20
Retentivity
3.5
Applicable Plate Thickness T
2
Reference Weight£¨kg/pcs)
0.0023
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models