??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFW35 - Press type ball buckle/External type/Standard/Push out force 37~70N
Bill of material
HFW35-40
Code
HFW35
type
Standard
Installation type
External type
Material
POM
colour
Black
specification
Retention force
3 kgf
Reference weight
0.013 kg/pcs
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models