??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFW33 - Press type spherical buckle/external type/standard type/holding force 29N
Bill of material
HFW33-34
Code
HFW33
Type
Standard type
Installation type
External design
Material
ABS
colour
Black
specifications
34 mm
Retention force
3 kgf
Pushout force
1.2 kgf
Reference weight
0.025 kg/pcs
Website Link
Website Link
PPATH
hfw33/assem/hfw33_asmtpl.prj
Previews
3D
Dimension
2D
Download CAD models