??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
hfv60 - Stainless Steel Butterfly Hinges Flat Type Left and Right Offset Type
Bill of material
HFV60-60
code
HFV60
type
Left and right offset type, taper hole type
material
SUS304
surface treatment
brushed
Specification
60
load
12 kg
reference weight
0.08 kg/pcs
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models