??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
hfv26 - Stainless Steel Butterfly Hinges
Bill of material
HFV26-102
code
HFV26
type
The shaft is divided into square type, taper hole type
material
SUS304
surface treatment
brushed
Specification
102
load
15 kg
reference weight
0.22 kg/pcs
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models