??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFV11 - Stainless Steel Dish Hinge,Round Hole Type,Flat Type
Bill of material
HFV11-25
Code
HFV11
Types of
Flat type•Round hole type
Cost-Effectiveness
Economy Type
Material
SUS304
Surface Treatment
Mirror Polish
Specifications
Number of mounting holes
4 mounting holes
A
20 mm
B
25 mm
A1
12 mm
B1
16 mm
H
3.8 mm
T
0.8 mm
d
3.4 mm
d1
2.0 mm
Number of segments
3
Load
1 kg
Weight (kg/pcs)
0.01
Website
Website
Previews
3D
Dimension
2D
Download CAD models