??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFV06 - Stainless Steel Butterfly Hinges Flat Adjustable Elastic Square
Bill of material
NENN.
code
HFV06
type
Adjustable elastic square, round hole
material
SUS304
surface treatment
brushed
Specification
76
load
10 kg
reference weight
0.07 kg/pcs
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models