??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFV04_05 - Detachable hinge/Plug and pull type • Left and right offset circular hole type/Flat
Bill of material
HFV04-72
Code
Types of
Plug-in type
Types of
Left and right offset circular hole type
Insertion direction
Material
SUS304
surface preparation
Bull polishing
specification
72
radial load
63 kg
axial load
128 kg
Reference weight
0.2 kg/pcs
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models