??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
HFUCHL_,HFUCHR_,HFUCHLY_,HFUCHRY_,K-HFUCHL_,K-HFUCHR_,K-HFUCHLY_,K-HFUCHRY_ - Safety Fence Hinge Door Units - C - Upper and Lower Separate Panels Type -
Bill of material
HFUCHL6-30B-30S-W300-D1000
Part No.
Type
Shipping Form
Frame Color
Opening Direction
Series
Upper row Selection
Upper row Material selection
Lower row Selection
Lower row Material selection
W (Width) 1mm Increment
mm
Enter value for W
W (Width) 1mm Increment
mm
cm
inch
ft
D (Height) 1mm Increment
mm
Enter value for D
D (Height) 1mm Increment
mm
cm
inch
ft
L
293 mm
T
mm
Components - Frames Parts
Components - Fixing Part (Quantity)
ALT1
Previews
3D
2D
Download CAD models