??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFU97 - Standard Magnetic Buckle,Ordinary Lateral Suction,Dual Magnetic Core(Plastic)
Bill of material
HFU97-L41.5
Code
HFU97
Type
Ordinary suction, dual cores
Shell Material
PE
Adsorption Plate Material
SPCC
Shell Surface Treatment
White
Adsorption Plate Surface Treatment
Colored Zinc
L
L1
49.5
L2
33.0
P
28.0
E
16.0
E1
15.0
E2
9.0
H
14.0
H1
4.0
W
20.0
W1
30.0
V
11.0
Adsorption Plate Quantity(Pcs)
1.0
Attachment Screw
4.0
Attractive(kgf)
2
Reference Weight£¨kg/pcs)
0.026
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models