??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
HFSPURE - Flat Aluminum Frames Shoulder Type B
Bill of material
HFSPURE5-8516-50
Part No.
Type Selection
No.
Frame
Material
JIS-A6N01SS-T5
Surface Treatment
Clear Anodizing
Length 1 mm Increment
mm
Enter value for L
Length 1 mm Increment
mm
cm
inch
ft
Holes In Specified Positions
Hole Size Selection
Number of Holes in Level Direction
XA First Distance from the Left End
mm
LB Second Distance from the Left End
mm
LC Third Distance from the Left End
mm
LD Fourth Distance from the Left End
mm
LE Fifth Distance from the Left End
mm
Mass
kg/m
Sectional Area
mm2
Geometrical Moment of Inertia lx
mm4
Geometrical Moment of Inertia ly
mm4
Previews
3D
Dimension
2D
Download CAD models