??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
HFSP8-8040, GFSP8-8040 - HFS8 Series -Aluminum Extrusion with Milled Surfaces/Rectangle (Horizontal)-
Bill of material
HFSP8-8040-100
Part Number
Type and Frame Selection
Material
Surface Treatment
Clear Anodize
L 0.5mm Increment
mm
Enter value for L
L 0.5mm Increment
mm
cm
inch
ft
Frame Series
T
39 mm
A
80 mm
Tapping
M
0
Depth on the Left Side
0 mm
Depth on the Right Side
0 mm
Location Specified Wrench Access Hole Alteratons (Vertical)
D
N/A
Number of Hole (Vertical)
AV 0.5mm Increment
mm
BV 0.5mm Increment
mm
CV 0.5mm Increment
mm
DV 0.5mm Increment
mm
EV 0.5mm Increment
mm
Counterbore Hole in Specified Position (Vertical)
Z
d
0.0 mm
d1
0 mm
Number of Hole (Vertical)
XA 0.5mm Increment
mm
XB 0.5mm Increment
mm
XC 0.5mm Increment
mm
XD 0.5mm Increment
mm
XE 0.5mm Increment
mm
Previews
3D
Dimension
2D
Download CAD models