??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HFSMGQ8-4040 - HFS8 Series -90-degree Curved Aluminum Frames for Corner-
Bill of material
HFSMGQ8-4040-R140
Part Number
HFSMGQ8-4040-R140
Type and Frame Selection
HFSMGQ8-4040
Material
A6N01SS-T5 Aluminum Alloy
Surface Treatment
Anodize
R
140 mm
Slot Width
10 mm
Mass
1.2 kg/m
Sectional Area
640 mm2
Cross Sectional Moment of Inertia - lx
10.4x10^4 mm4
Cross Sectional Moment of Inertia - ly
10.4x10^4 mm4
Tapping
M
0
Depth on the Left Side
0 mm
Depth on the Bottom Side
0 mm
Fastening Location Wrench Access Hole Alterations
Hole Position Selection
Hole Direction Selection for Left Side
Hole Direction Selection for Bottom Side
H (Left)
0 mm
H (Bottom)
0 mm
D Type Hole Alteration
Hole Position Selection
Hole Direction Selection for Left Side
Hole Direction Selection for Bottom Side
H
0 mm
D
0.0 mm
S Type Hole Alteration
Hole Position Selection
Hole Direction Selection for Left Side
Hole Direction Selection for Bottom Side
H
0 mm
D1
0.0 mm
D2
0.0 mm
M Type Hole Alteration
Hole Position Selection
Hole Direction Selection for Left Side
Hole Direction Selection for Bottom Side
H1
0 mm
D
0.0 mm
Previews
3D
Dimension
2D
Download CAD models