??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HFSMGQ6-3030 - HFS6 Series -90-degree Curved Aluminum Frames for Corner-
Bill of material
HFSMGQ6-3030-R140
Part Number
HFSMGQ6-3030-R140
Type and Frame Selection
HFSMGQ6-3030
Material
A6N01SS-T5 Aluminum Alloy
Surface Treatment
Anodize
R
140 mm
Slot Width
8 mm
Mass
0.8 kg/m
Sectional Area
333 mm2
Cross Sectional Moment of Inertia - lx
2.83x10^4 mm4
Cross Sectional Moment of Inertia - ly
2.83x10^4 mm4
Tapping
M
0
Depth on the Left Side
0.0 mm
Depth on the Bottom Side
0.0 mm
Fastening Location Wrench Access Hole Alterations
DD6 Specification
mm
d
mm
Hole Position Selection
Hole Direction Selection for Left Side
Hole Direction Selection for Bottom Side
H (Left)
0 mm
H (Bottom)
0 mm
D Type Hole Alteration
Hole Position Selection
Hole Direction Selection for Left Side
Hole Direction Selection for Bottom Side
H
0 mm
D
0.0 mm
S Type Hole Alteration
Hole Position Selection
Hole Direction Selection for Left Side
Hole Direction Selection for Bottom Side
H
0 mm
D1
0.0 mm
D2
0.0 mm
M Type Hole Alteration
Hole Position Selection
Hole Direction Selection for Left Side
Hole Direction Selection for Bottom Side
H1
0 mm
D
0.0 mm
Previews
3D
Dimension
2D
Download CAD models