??
Catalog navigation
CAD模型選擇
可提供的產品: 2
HELP_VARIABLE
Company
Misumi
Description
HFSMG5-2020, HFSFMG5-2020 - HFS5 Series -Curved Extrusions-
Bill of material
HFSMG5-2020-A200-B200-R140
Part Number
Type
No.
5-2020
Material
A6N01SS-T5 Aluminum Alloy or 6005A-T5 Aluminum Alloy
Surface Treatment
Clear Anodize
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
R
mm
Mass
0.5 kg/m
Sectional Area
183 mm2
Cross Sectional Moment of Inertia - lx
0.742x10^4 mm4
Cross Sectional Moment of Inertia - ly
0.742x10^4 mm4
Tapping
M Type Hole Alteration
Hole Position Selection
Hole Direction Selection for Left Side
Hole Direction Selection for Bottom Side
H1
0 mm
D
0.0 mm
Previews
3D
尺寸
2D
下載CAD模型