??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFS66 - Zinc alloy butterfly hinge, screw type, curved surface type
Bill of material
HFS66-49
code
HFS66
type
Surface type, square type, screw type
Material
ZDC
Surface treatment
Plastic spray (black yarn grain)
Specifications
49
Load
11 kg
Reference weight (kg/pcs)
0.08 kg/pcs
Website
Website connection
Previews
3D
Dimension
2D
Download CAD models