??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
HFS6-5H-3030, HFS6-5Y-2030 - HFS6 Series Aluminum Extrusions -Slot Width Mixed-
Bill of material
HFS6-5H-3030-50
Part No.
Type and Frame Selection
Material
A6N01SS-T5 Aluminum Alloy
Surface Treatment
Clear Anodize
Type
HFS6-5
Shape
No.
L 0.5mm Increment
mm
Enter value for L
L 0.5mm Increment
mm
cm
inch
ft
L Tolerance
+/- 0.5 mm
Mass
kg/m
Sectional Area
mm2
Geometrical Moment of Inertia lx
mm4
Geometrical Moment of Inertia ly
mm4
End Face Tapping
Previews
3D
Dimension
2D
Download CAD models