??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFS51_52 - Zinc alloy butterfly hinge/Thickened type.Eccentric rotary type
Bill of material
HFS51-30
Code
Types of
Thick type
Types of
Eccentric rotary type
Types of
Upper and lower offset screw hole type
Material
ZDC
surface preparation
specification
A
28.5 mm
B
30.0 mm
A1
18.5 mm
A2
0 mm
A3
0 mm
B1
22 mm
B2
22 mm
B3
15.5 mm
B4
10.0 mm
H
13.0 mm
H1
0 mm
M
4 mm
load
10 kg
Reference weight
0.04 kg/pcs
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models