??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFS49 - Zinc Alloy Butterfly Hinge Thickened Square
Bill of material
HFS49-59
Code
HFS49
Type
Thickened square type, screw hole type
Material
ZDC
Surface Treatment
Galvanized
Specifications
59
Load
32 kg
Reference Weight
0.28 kg/pcs
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models