??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFS47 - Zinc Alloy Butterfly Hinges Thick/Square
Bill of material
HFS47-60
code
HFS47
type
Thick type, square type, screw hole type
material
ZDC
surface treatment
chrome
Specification
L1
20.0
L2
19.8
load
40 kg
reference weight
0.23 kg/pcs
weilink
linkxxx
Previews
3D
Dimension
2D
Download CAD models