??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
HFS30A8-40, HFS45A8-40, HFS60A8-40, HFS45TR8-40 - HFS8 Series Aluminum Extrusions 80 Square -Other Shapes-
Bill of material
HFS45A8-40-50
Part Number
Type and Frame Selection
Material
A6N01SS-T5 Aluminum Alloy
Surface Treatment
Clear Anodize
L 0.5mm Increment
mm
Enter value for L
L 0.5mm Increment
mm
cm
inch
ft
Mass
kg/m
Sectional Area
mm2
Cross Sectional Moment of Inertia - lx
mm4
Cross Sectional Moment of Inertia - ly
mm4
Tapping
M
0
Depth on the Left Side
0 mm
Depth on the Right Side
0 mm
Tapping (Heli-Coil Insert)
M
0
Depth
0 mm
High Precision Cut
End Face C Chamfering
Previews
3D
Dimension
2D
Download CAD models