??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
HFS3, KHFS3 - Aluminum Frames 15mm Square
Bill of material
HFS3-1515-50
Part No.
Material
A6N01SS-T5(Aluminum)(EN AC-51400_AlMgSiO,7-T5)
Surface Treatment
Alumite
Length Type
0.5 mm Increment for Specified
mm
Enter value for L
0.5 mm Increment for Specified
mm
cm
inch
ft
L Tolerance
+/- 0.5 mm
Mass
0.34 kg/m
Sectional Area
126 mm2
Second Moment of Inertia of Cross Section lx
0.280x10^4 mm4
Second Moment of Inertia of Cross Section ly
0.280x10^4 mm4
Previews
3D
Dimension
2D
Download CAD models