??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFS24 - Zinc Alloy Butterfly Hinge I-Shaped Inward Folded
Bill of material
HFS25-73
Code
HFS25
Type
I-shaped, inwardly folded, tapered hole + tapped hole type
Material
ZDC
Surface Treatment
Plastic spray (RAL7035 fine orange pattern)
Specifications
73
Load
28.7 kg
Reference Weight
0.25 kg/pcs
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models