??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFS24 - Zinc Alloy Butterfly Hinge I-Shaped Inward Folded
Bill of material
HFS24-60
Code
HFS24
Type
I-shaped, inwardly folded, stepped hole + screw hole type
Material
ZDC
Surface Treatment
Spray ( Black Light )
Specifications
60
Load
15.7 kg
Reference Weight
0.168 kg/pcs
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models