??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
HFS10-6060, HFSB10-6060, GFS10-6060, GFSB10-6060 - Aluminum Frames -10 Series - 60x60 mm 1Row Groove Four Slots per Side - Configurable Length
Bill of material
HFSB10-6060-50
Part Number
Type and Frame Selection
Material
Surface Treatment
L 0.5mm Increment
mm
Enter value for L
L 0.5mm Increment
mm
cm
inch
ft
Tapping on the Left End
M
Depth on the Left Side
0 mm
Tapping on the Right End
M
Depth on the Right Side
0 mm
Tapping on the Left (Insert)
M
Depth
0 mm
Tapping on the Right (Insert)
M
Depth
0 mm
High Precision Cut
45 Degree Cuts
Cutting Position Selection
Cutting Direction Selection for Left Side
Cutting Direction Selection for Right Side
Fastening Location Wrench Access Hole Alterations
Location Specified Wrench Access Hole Alteratons (Horizontal)
Location Specified Wrench Access Hole Alteratons (Vertical)
Location Specified Wrench Access Hole Alteratons (Crisscross)
DD6 Specification
d
mm
Hole Position Selection
Number of Left Side Hole
Hole Direction Selection for Left Side
Number of Right Side Hole
Hole Direction Selection for Right Side
Available Alteration Combinations (Fastening Location Wrench Access Hole on The Left Side)
Available Alteration Combinations (Fastening Location Wrench Access Hole on The Right Side)
Number of Hole (Horizontal)
AH 0.5mm Increment
mm
BH 0.5mm Increment
mm
CH 0.5mm Increment
mm
DH 0.5mm Increment
mm
EH 0.5mm Increment
mm
Number of Hole (Vertical)
AV 0.5mm Increment
mm
BV 0.5mm Increment
mm
CV 0.5mm Increment
mm
DV 0.5mm Increment
mm
EV 0.5mm Increment
mm
Number of Hole (Crisscross)
AP 0.5mm Increment
mm
BP 0.5mm Increment
mm
CP 0.5mm Increment
mm
DP 0.5mm Increment
mm
EP 0.5mm Increment
mm
Counterbore Hole in Specified Position (Vertical)
Counterbore Hole in Specified Position (Horizontal)
Z
d
0 mm
d1
0 mm
Number of Hole (Vertical)
Counterbore Depth(Vertical)
XA 0.5mm Increment
mm
XB 0.5mm Increment
mm
XC 0.5mm Increment
mm
XD 0.5mm Increment
mm
XE 0.5mm Increment
mm
Number of Hole (Horizontal)
Counterbore Depth(Horizontal)
YA 0.5mm Increment
mm
YB 0.5mm Increment
mm
YC 0.5mm Increment
mm
YD 0.5mm Increment
mm
YE 0.5mm Increment
mm
End Face C Chamfering
J Type Hole Alteration (Top)
Hole Position Selection(Top)
J Type Hole Alteration (Bottom)
Hole Position Selection(Bottom)
J Type Hole Alteration (Left)
Hole Position Selection(Left)
J Type Hole Alteration (Right)
Hole Position Selection(Right)
Previews
3D
2D
Download CAD models