??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFR91 - Zinc Alloy Butterfly Hinges Offset Flat Flat
Bill of material
HFR91-40
code
HFR91
type
Offset type Tapered hole type
Material
ZDC
surface treatment
Plastic spray (matte black)
specification
A
65
A1
16
A2
17
A4
13
B
40
B1
20
T
5
H
11
d
5.5
D
10.8
load
18
Reference weight (kg/pcs)
0.15
website link
webxxx
Previews
3D
Dimensión
2D
Descarga de modelos CAD