??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFR67 - Zinc alloy butterfly hinge/Symmetrical type
Bill of material
HFR67-63
code
HFR67
type
Symmetrical type
type
Horizontal waist hole type
material
ZDC
surface preparation
Sandblasting chrome plating
specification
A
63 mm
A1
45.4 mm
A2
30.4 mm
B
60 mm
B1
40 mm
B2
20 mm
H
11.5 mm
a
5.5 mm
b
4.2 mm
d1
6 mm
load
50 kg
Reference weight
0.15 kg/pcs
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models