??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFR59 - Stainless Steel Butterfly Hinges,Long Plate,Flat Type
Bill of material
HFR59-40
Code
HFR59
Type
Long plate type Taper hole offset type
Material
SUS304
Surface Treatment
Grinding
Specifications
A
80
A1
9
A2
20
A3
20
A4
9
B
40
B1
20
T
2.5
H
10.6
d
5.5
D
10
Load
12
Reference weight (kg/pcs)
0.07
Website Link
Website
Previews
3D
Dimension
2D
Download CAD models