??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFR38 - Stainless steel butterfly hinge/Elongated/Flat
Bill of material
HFR38-25-B1800
Code
HFR38
type
Symmetrical type
type
Circular hole type
Material
SUS304
surface preparation
---
specification
B
mm
A
25 mm
A1
15 mm
B1
50.8 mm
DD
2.5 mm
DD1
3.5 mm
T
0.5 mm
N
36 mm
D
4 mm
Reference weight
0.38 mm
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models