??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFR31_32 - Zinc alloy butterfly hinge, screw type, flat type
Bill of material
HFR31-42
code
type
screw type · economical type
material
ZDC
surface treatment
Specification
mm
A
32 mm
B
42 mm
A1
20 mm
B1
30 mm
T
5 mm
H
11.0 mm
V
10.5 mm
M
M5 mm
load
18 kg
reference weight
0.05 kg/pcs
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models