??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFR30 - Stainless Steel Butterfly Hinges,L Type Four-Shaft Type
Bill of material
HFR30-108
Code
HFR30
Type
Four-axis type, 150° open type, round hole type
Cost-Effectiveness
Precision
Material
SUS304
Surface Treatment
Electrolytic Grinding Treatment
Specifications
Reference Weight
0.394 kg/pcs
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models