??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFQ97 - Standard buckle/Ordinary type•Adjustment type
Bill of material
HFQ97-31
Code
HFQ97
type
Wide mouthed type
type
No locking device
Material
SUS304
surface preparation
Vibration polishing
specification
31
Tensile load-bearing
60
Reference weight
0.257
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models