??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFQ88 - Bar type HASP, thread adjustment type/spring compression type/built-in spring type
Bill of material
HFQ88-18
Code
HFQ88
Type
Built-in spring type
material
SUS304
Surface treatment
Drum polishing
Specifications
18
Tensile load/fastening allowance
1/38 N/mm
Tensile load/fastening allowance
2/49 N/mm
Tensile load/fastening allowance
3/60 N/mm
Tensile load/fastening allowance
4/71 N/mm
Tensile load/fastening allowance
5/82 N/mm
Weight (g)
0.054 kg/pcs
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models