??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFQ85 - Spring Type Buckle Self-Locking Type
Bill of material
HFQ85-56
Code
HFQ85
Type
Self-Locking / Box Type
Material
SUS304
Surface Treatment
Drum Grinding
Specifications
56
Tightening allowance 1(mm)
5
Tightening allowance 2(mm)
7.5
Tightening allowance 3(mm)
10
Reference weight (kg/pcs)
0.076
Web Links
Web Links
Previews
3D
Dimension
2D
Download CAD models