??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFQ78 - Spring type buckle•Box type
Bill of material
HFQ78-27
Code
HFQ78
Type
Box type•Single padlock hole
Material
SUS304
Surface Treatment
Barrel Polishing
Specifications
L1
41
L2
18
L3
35
L4
8
L5
6.8
L6
27
L7
12
W1
35.6
W2
18.0
W3
26.0
W4
18.0
H1
12.0
H2
8.3
H3
6.3
t
1.5
M
M3
MPOOL
3
K
5.5x9
d1
3.4
d2
6.0
Reference Weight
0.032 kg/pcs
Website
Link
Previews
3D
Dimension
2D
Download CAD models