??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFQ45 - Thread type buckle/medium load type/self-locking type
Bill of material
HFQ45-72
Code
HFQ45
Type
self-locking type,Wide mouthed type
Material
SPCC
Surface Parapretion
galvanization
specifications
72 mm
Tensile load-bearing capacity
30 kgf
Reference weight
0.066 kg/pcs
Website Link
Website Link
PPATH
hfq45/assem/hfq45_asmtpl.prj
Previews
3D
Dimension
2D
Download CAD models