??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFQ42 - Thread type buckle/adjustment type/medium load type • T-type/wide mouth type
Bill of material
HFQ42-38
Code
HFQ42
Type
medium load type,Wide mouthed type
Material
SPCC
Surface Parapretion
galvanization
specifications
38 mm
Tensile load-bearing capacity
57 kgf
Reference weight
0.28 kg/pcs
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models