??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFQ36_39 - Lockable buckle/Screw mounting type/Anti vibration type
Bill of material
HFQ37-65
Code
Type
Mounted Screw
Type
Material
SUS304
Surface Treatment
Specifications
L
65
L1
30.0
W1
26.5
W2
12
H
17.5
Maximum Static Load
8 kgf
With Lock Cylinder
0.07
No lock cylinder
0.06
Hyperlinks
Hyperlinks
Previews
3D
Dimension
2D
Download CAD models