??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFQ32 - With Locking Buckle Quick Installation Type
Bill of material
HFQ32-90.5
Code
HFQ32
Type
Quick installation type/with lock cylinder
Material
Nylon
Surface Treatment
-
Color
Black
Specifications
90.5
Maximum static load (kgf)
51
Reference weight (kg/pcs)
0.0556
Web Links
Web Links
Previews
3D
Dimension
2D
Download CAD models