??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFQ23_24 - Standard buckle/light load type/flat mouth type
Bill of material
HFQ23-30
Code
Type
light load type,flat mouth type
Material
Surface Parapretion
specifications
mm
L1
30 mm
L2
10 mm
L3
20 mm
L4
8 mm
W
30 mm
W1
24 mm
H
9.5 mm
h
5.5 mm
D
2.5 mm
t
0.8 mm
Tensile load-bearing capacity
10 kgf
Reference weight
0.015 kg/pcs
Website Link
Website Link
PPATH
hfq23_24/assem/hfq23_24_asmtpl.prj
Previews
3D
Dimension
2D
Download CAD models