??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HFPSLW,HFPSLW_H - Cover Plates
Bill of material
HFPSLW-5-50-50
Part Number
HFPSLW-5-50-50
Type
HFPSLW
Type Selection
Core
White Polyethylene Foam
Surface Tretment
3004 Aluminum Alloy
Coating
Polyester Baked Finish
Surface Color
Silver
Operating Temperature
0~80°C
T
5 mm
Number of Holes
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
F 1mm Increment
mm
G 1mm Increment
mm
Hole Dia
mm
Hole Position from Left
XC 1mm Increment
mm
Hole Position from Bottom
YC 1mm Increment
mm
Same Size Chamfer at Four Corners
CCA (Corner Cut)
CCA 5mm Increment
mm
CCB (Corner Cut)
CCB 5mm Increment
mm
CCC (Corner Cut)
CCC 5mm Increment
mm
CCD (Corner Cut)
CCD 5mm Increment
mm
CRA (Corner Radius)
R for CRA 5mm Increment
mm
CRB (Corner Radius)
R for CRB 5mm Increment
mm
CRC (Corner Radius)
R for CRC 5mm Increment
mm
CRD (Corner Radius)
R for CRD 5mm Increment
mm
Relief at Four Corners
CN 1mm Increment
mm
Previews
3D
Dimension
2D
Download CAD models