??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFP80 - Detachable hinge, flat type, plug-in type, tapered hole type (for cold storage)
Bill of material
HFP80-150
code
HFP80
type
Flat type, plug type, tapered hole type
material
ZDC
surface treatment
chromate treatment
specifications
150
load(kg)
100
Reference weight (kg/pcs)
0.516
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models