??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFP42_47 - Detachable Hinge, Plug-In Type, Welded Type, Flag Type
Bill of material
HFP42-61
Code
Type
Plug type welding type
Pulling direction
Material
SPCC
Surface Treatment
Galvanized (White)
Specifications
61
Load
15 kg
Reference Weight£¨kg/pcs)
0.04 kg/pcs
Website
Network Station
Previews
3D
Dimension
2D
Download CAD models