??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFP18 - Stainless Steel Disc Hinge ¡¤ Long Type
Bill of material
HFP18-L300
Code
HFP18
Type
Long Type
Cost-Effectiveness
Economy Type
Material
SUS304
Surface Treatment
-
L
mm
A
32 mm
T
1.5 mm
d2
7.0 mm
Reference Weight£¨kg/pcs)
0.165
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models